ASV-D-product-category

ASV-D

ASV-D is a partner valve to be used with the dynamic balancing valves ASV-PV/P or AB-PM to control differential pressure in the risers.
ASV-D is a combined presetting and shut-off valve with a range of unique features.
​​​Because of ASV-D’s bi-directional functionality the valve can be used inside or outside the control loop.

Features and benefits

  • High kv values for small pressure losses
  • Bi-directional valve functionality
  • Numeric presetting scale visible from multiple angles
  • Easy locking of presetting
  • Built-in test plugs for 3 mm needles
  • Removable handle for easy mounting
  • Shut off function separated from presetting
  • Open-closed color indicator