ASV-BD-product-category

ASV-BD

ASV valves are automatic balancing valves. Together with Danfoss presetting radiator thermostatic valves, they are part of the Danfoss two-pipe solution, perfect for creating optimal hydronic balance in residential two-pipe heating systems. A major challenge in heating systems is the lack of good hydronic balancing due to changing differential pressure. This results in complaints from residents about poor indoor comfort, noise, and high energy bills. Larger pumps are often installed to improve circulation, but this affects pressure differentials and increases energy consumption and noise. ASV automatic balancing valves ensure optimal pressure differential and correct flow within the risers at all times. This is why DIN 18380 requires control of differential pressure at partial loads. The ASV creates an optimal hydronic balance under full or partial load, never disrupted. ASV valves can also be used in cooling applications to secure automatic hydronic balance.

Features and benefits

  • Fewer complaints
  • Improved indoor comfort
  • Lower energy bills
  • Simplicity
  • Ease of use