H30-C-product-category

H30-C

Condenser optimised for high efficiency in water loop systems with capacities between 2 – 20 kW. The new innovative Micro Plate technology improves heat transfer and because of the reduced amount of material used, it is very compact.

The H30-CW is designed to work efficiently with close temperature approaches to meet demands for high efficiency in food retail applications. The low hold-up volume reduces the refrigerant charge and offers valuable savings.
40% charge compared with a traditional BPHE. The ideal solution to meet the world`s climate and energy spirations.

Features and benefits

  • Minimal hold up volume:
  • High heat transfer:
  • Reduced CO₂ footprint: