ECL Comfort 296-product-category

ECL Comfort 296

The ECL Comfort 296 is an electronic weather compensated temperature controller in the ECL Comfort controller family for use in district heating, central heating, cooling and ventilation systems.
Energy savings can be achieved by correct control of the flow temperature in heating and cooling systems. The controller has 2 control circuits and one additional thermostatic function.
The weather compensation function in the ECL Comfort controllers measures the outdoor temperature and controls the flow temperature to the heating system accordingly. In case it is available it also controls the domestic hotwater installation.
The weather compensated heating system increases the comfort level and saves energy.
The ECL Comfort 296 controller is configured with a selected application by means of an ECL Application Key.

​​​​​​​The ECL Comfort 296 can work as a stand-alone controller and communicate with up to two RCUs.
The ECL Comfort 296 can also work with other ECL Comfort 296 / 210 / 310 controllers via the ECL 485 communication bus.

​​​​​​​ECL 296 controls 3-point based actuators:
If need for control of 0 - 10 Volt based actuators, the ECL 310 and extension module ECA 32 or ECA 35 is recommended for dedicated applications. Here the 0 - 10 Volt signal comes from the extension module.

Features and benefits

  • Designed for comfortable temperatures and optimum energy consumption
  • Integrated communication interfaces
  • Easy installation by means of the ECL Application Key (Plug-and-Play)
  • User-friendly operation
  • Small size, 144 x 96 mm
  • 2 control circuits + one thermostatic function