DEVIasphalt™-product-category

DEVIasphalt™

DEVIasphalt™ is an extremely high-quality, 360° fully screened twin conductor cable with a very robust outer sheath (UV stable), designed especially for embedding in mastic or asphalt concrete (road asphalt). Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended DEVIwarranty™.

Features and benefits

  • Fast and easy to install
  • Asphalt applications
  • Very robust
  • Long life-time
  • Maximum protection
  • UV stable
  • PVC free
  • IEC60800:2009