ECflex-product-category

ECflex

ECflex: High-quality, fully screened twin-conductor cable designed for high-risk mechanical damage applications, complying with IEC standards. ECflex is an exceptionally high-quality twin-conductor cable with 360° full screening and a durable outer sheath (non-UV stable). Compliant with IEC 60800:2009 class M2, it is specifically designed for applications with a high risk of mechanical damage. The cable is supplied in ready-made sets, featuring a 2.3-meter cold lead, sealed joints, and end muffs. With a focus on durability and safety, ECflex provides a reliable solution for challenging environments where mechanical damage is a concern, meeting international standards for quality and performance.