VFH-product-category

VFH

Features and benefits

  • Long term reliability due to upper and lower anti-friction bearings
  • No leakage in both direction in shut of position
  • Safe maintenance: shaft blow out protection with circlip
  • Padlockable hand lever with 10 positions
  • Position indicator in Gear box or actuator
  • Complete installation from factory - ready for installation
  • Unique internal moisture removal
  • Debugging with power on
  • Actuator action selectable when input signal missing
  • Input signal voltage/current selectable by internal DIP switch