Slimline Nozzles - SL-product-category

Slimline Nozzles - SL

This type of nozzle has been widely used within the humidification industry for years. It is tailored for fine water atomization in applications like comfort humidity control, open space humidification, adiabatic cooling etc. The nozzle generates billions of very small droplets, depending on pressure and water quality. With our technology we can achieve humidification and cooling without wetting. Suitable for use with tap or technical water (VE / Di – water).

Features and benefits

  • Field proven performance for over 75 years
  • Accurate, flow rate and spray angle
  • Produces a finely atomized mist
  • Standard flow rate: 1,3 – 17,2 L/h
  • Spray angle: 30°, 45°, 60° and 80°
  • Spray pattern: Hollow and solid
  • Connection thread 10/24 & 12/24 and M5
  • Adiabatic cooling
  • Humidification