EH/ES-product-category

EH/ES

Oil nozzles type EH and ES are designed for domestic high-pressure oil burners operating with kerosene. They are available with 2 different spray angles and sizes from 0.4 to 2.00 USgal/h. The nozzles are equipped with sintered bronze filters. Our existing oil nozzles e.g. 60°S and 80°H can directly be replaced by our new 60°ES – 80°EH.

Features and benefits

  • Kerosene
  • OFTEC certification (OFS E100)
  • 100% test of capacity and performance