Standard JIP™ ball valves (JIP-FF, JIP-WW) with electric actuator-product-category

Standard JIP™ ball valves (JIP-FF, JIP-WW) with electric actuator

Danfoss Standard JIP™ ball valves is a range of reduced bore shut off valves developed for District Heating and District Cooling networks, with circulating medium.

Valves are driven by the AUMA Norm electric actuators. Actuators are factory assembled to the valves, adjusted and tested.

Main data valves:

  • DN 65-600
  • kVS = 195-14300 m3/h
  • PN16 / 25
  • Leakage rate A (according to EN12266-1) - both directions
  • Temperature: 0 ... 180 °C
  • Medium: Circulation water / glycolic water up to 50 %
  • Min. storage and transport temperature: −40 °C

Main data electric actuators:
  • AUMA Norm Type
  • 2 limit switches - opening/closing
  • 2 torque switches - opening/closing
  • Heater
  • Blinker switch for operating phase
  • Manual operation with hand wheel
  • Thermo switch
  • Nominal voltage: 3 × 400 VAC, 50Hz
  • Grade of enclosure: IP 68
  • Wiring diagram: TPA 00R1AA-000

Approvals and norms:
  • 100 % final inspection. Leak and shell test as well as dimension and functionality test is performed on each and every valve according to applicable standard (EN 12266 part 1 P10-P11-P12 & part 2 F20).
  • PED Directive 2014/68/EU Modul H1
  • Danfoss A/S is certified according to ISO 9001, ISO14001 and ISO45001

Features and benefits

  • Steel ball valves with fully welded body and floating ball design makes them ideal for building installation due to: