Електрически 3-пътен клапан
Product types shown: 1
&w=1920&q=75)
CTR 20
The CTR is an electrically operated 3-way valve designed specifically for operation in CO2 systems with heat reclaim. CTR is designed to allow full proportional control of the surplus heat from compressor pack into the heat exchanger of transcritical heat reclaim solutions.
The proportional control of the CTR ensures that the exact amount of heat required is available at any time, and the possibility to operate smoothly in change over allowing for stable control.
The typical application for the CTR is a Pack/rack system in food retail application working with transcritical CO2. Heat reclaim is the current most attractive energy advantage of trans critical CO2. Even as CO2 systems are on par or out perform traditional HFC installations on energy performance, this also ensures the possibility to supply high quality heat to be exploited. Heat reclaim is seeing an increased deployment and becoming a norm in most CO2 retail installations today.