OFB-product-category

OFB

OFB shut off ball valves are a suction solution for superior reliability of oil-free system featuring Danfoss Turbocor® compressors.
OFB shut off ball valves efficiently prevent from refrigerant migration during extended standby periods and therefore, from the risk of liquid slug upon compressor restart.

Features and benefits

  • High reliability through the stem and seat designed for high cycles
    • Strong reliable sealing
    • Tight shut off ball valve
    • Low torque enabling long lifetime of both valve and actuator
  • Easy integration and installation through the modular flange system compatible with different piping standards. Inlet flange size 4" or 5" fitted for different Turbocor® compressors
    • Welding and brazing interface to standard pipes and elbows
    • Ready to equip with Actuator - ISO 5211 -F07/17 mm. Actuator can be mounted to make the OFB to be controlled electrically
  • High system efficiency through the smooth intake flow with low pressure difference and low flow turbulence
  • Effective design is direct mounting to the compressor
    • Low torque - a quarter turn actuator rated at 80 Nm can be sufficient and lead to a long lifetime