EVUL-product-category

EVUL

EVUL solenoid valves are designed to fit into compact refrigeration systems. Available in servo operated versions they can be applied in liquid, suction, and hot gas lines.
EVUL solenoid valves can be used in many different refrigeration systems and are specially designed for:

  • Commercial refrigeration systems
  • Refrigeration appliances
  • Liquid coolers
  • Ice cube machines
  • Mobile refrigeration systems
  • Heat pump systems
  • Air conditioning units

Features and benefits

  • Compact and light weight
  • Fully hermetic construction in stainless steel
  • Laser welded bimetal connections
  • High vibration resistance
  • Excellent leak integrity
  • Bimetal connections for fast soldering
  • No need of wet cloth / heat sink by soldering
  • Servo operated mini piston, sturdy and compact solenoid valve
  • Universal application for – liquid, suction, and hot gas applications
  • Minimum power consumption