EVU-product-category

EVU

EVU solenoid valves are designed to fit into compact refrigeration systems. Available in direct and servo operated versions, they can be applied in liquid, suction, and hot gas lines with fluorinated refrigerants.
EVU solenoid valves can be used in many different refrigeration systems and are specially designed for: Commercial refrigeration systems, Refrigeration appliances, Liquid coolers, Ice cube machines, Mobile refrigeration systems, Heat pump systems and Air conditioning units.
EVU valves are available in straightway or angleway design. All valves are semi hermetically sealed and are not serviceable. The standard coil is available with 3-core cable connection and DIN plug.
EVU valve bodies and coils are ordered separately.

Features and benefits

  • Compact construction with small dimensions, low weight for both valve and coil
  • Semi-hermetic construction. Metallic sealing between armature tube and valve body. Bimetal connections to the brass housing benefits:
  • Bimetal connections simple, fast soldering without the need of wet cloth or refrigration pliers
  • Direct and servo operated mini piston compact solenoid valve
  • Universal applications for
  • Simple and fast mounting of coil, Clip clip - ON / OFF
  • Small encapsulated coils with long life time under extreme conditions
  • Large MOPD range - up to 36 bar