EVRP 1.4 – EVRP 3-product-category

EVRP 1.4 – EVRP 3

Danfoss has developed a pulsating solenoid valve, EVRP 10, for use in applications where an extremely accurate regulation of media temperature is required.Pulse solenoid valve EVRP 10 is used as a capacity regulator to adapt compressor capacity to the actual evaporator load.EVRP 10 must be installed in a bypass between the high and low pressure sides of the refrigeration system.It is specially designed for hot gas injection between evaporator and expansion valve.