EVRB-product-category

EVRB

EVRB block valve incorporates few functions in one housing, which can replace a series of conventional mechanical and electromechanically operated valves.
This valve station not only provides a number of advantages in the design phase of a refrigeration plant but also in the installation, service and maintenance.
The EVRB block valves are designed for oil lines with some concentration of refrigerants. Supplied as a complete assembly, it is fully tested at high pressure and its functions are tested under factory controlled conditions.

Features and benefits

  • Designed for industrial refrigeration applications for a maximum working pressure of 52 bar
  • Applicable to oil containing HCFC, HFC and R717 (Ammonia)
  • Temperature of media -40 °C / +100 °C
  • Normally closed (NC)
  • Threaded connections G ¼"