KVC-product-category

KVC

KVC is a hot gas bypass regulator applied for the adaption of the compressor capacity to the actual evaporator load.
Placed in a bypass between high and low pressure sides of the refrigeration system, KVC imposes a lower limit on the compressor suction pressure by supplying the low pressure side with replacement capacity in the form of hot gas/cool gas from the high pressure side.

Features and benefits

  • Accurate, adjustable pressure regulation
  • Wide capacity and operating range
  • Pulsation damping design
  • Stainless steel bellows
  • Compact angle design for easy installation
  • ”Hermetic” brazed construction
  • Available with flare or ODF solder connections
  • May be used in the following EX range: category 3 (zone 2)