TEAT-product-category

TEAT

Refrigerant injection into the suction line

TEAT valves are used to inject refrigerant into the suction line of the refrigeration system to reduce the high discharge temperatures that can occur when the system operates with highly superheated suction vapor.
This applies when, for example:
  • A compressor runs either with low suction pressure or with high condensing temperature
  • A compressor runs with both low suction pressure and high condensing temperature. This applies especially to
    systems with R 22
  • A compressor receives highly superheated suction vapor
  • A compressor runs with capacity regulation by hot gas bypass

Two-stage refrigeration plant

TEAT valves are also used in two-stage refrigeration plant to control liquid injection into the intercooler. The bulb is installed on the discharge line from the high-pressure compressor. The theoretically obtainable discharge temperature for given operating conditions can be found in the h, log p diagram for the refrigerant concerned.

Temperature regulation of the medium

TEAT valves have a further application: the temperature regulation of the medium, e.g. the temperature of the oil in a screw compressor.

Features and benefits

  • Refrigerants applicable to HCFC, non-flammable HFC and R717 (Ammonia)
  • The temperature regulation of the medium, e.g. the temperature of the oil in a screw compressor