SV 1 / SV 3-product-category

SV 1 / SV 3

Several float valves are available for Industrial refrigeration liquid level control in the product group “Liquid level regulating valves”, such as HFI and SV series. The SV series contains the following types: SV 1, SV 3, SV 4, SV 5 and SV 6, some of which can be delivered as dedicated “E” versions for hydrocarbon application.

The SV 1 and SV 3 can be used separately as a modulating liquid level regulator in refrigerating, freezing and air conditioning systems for ammonia or fluorinated refrigerants. However, in most cases, the SV is used as a float pilot valve for the main expansion valve type PMFH.

The SV 1 and SV 3 are used as liquid level regulators in either low pressure applications or in high pressure applications. Adaptation to the specific application is done by the orientation of the valve and thereby the float functions.

Features and benefits

  • The SV 1 and SV 3 can be used separately as a modulating liquid level regulator in refrigerating, freezing and airconditioning systems for ammonia or fluorinated refrigerants
  • SV (L) is used for small, flooded evaporators, where only slight variations in the liquid level can be accepted
  • SV 1 - 3 used as a high pressure defrost drain float valve
  • SV float valves are currently authorized by Danfoss for use with several R numbers HCFC, non-flammable HFC, Ammonia, CO2 and hydrocarbons