CVP / CVPP / CVC/ CVE / EVM / CVH-product-category

CVP / CVPP / CVC/ CVE / EVM / CVH

Pilot valves are intended for mechanical control of a main valve and are ready for direct installation in the top cover of the main valve.

Small capacities can be controlled by the pilot valve directly without a main valve when installed in the matching CVH housing.

The extensive range of Danfoss pilot valves include:
• Constant-pressure pilot valve, type CVP
• Differential-pressure pilot valve, type CVPP
• Pressure-operated pilot valve with reference pressure connection, type CVC
• Electronically operated constant-pressure pilot valve, type CVE
• Solenoid pilot valve, type EVM (NC)
• Solenoid pilot valve, type EVM (NO)
• Housing, type CVH for pilot valves, for mounting in external pilot lines

Features and benefits

  • Applicable to HCFC, non-flammable HFC, R717 (Ammonia) and R744 (CO2). The use of Pilots with flammable hydrocarbons is not recommended
  • Extremely accurate pressure and temperature control
  • The pilot valves can be screwed directly into the main valve, thus avoiding the necessity of welding, soldering and separate pilot lines
  • The pilot valves can be mounted directly in the ICS, PM or ICF valve or it can be connected via an external pilot line and a CVH housing
  • All pilot valves can be used on all sizes of main valves
  • Several pilot valves can be connected in series or in parallel to provide many functions in the same ICS or ICF valve
  • All pilot valves are delivered with gaskets