NRVA-product-category

NRVA

Check valve type NRVA can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plant with ammonia.
NRVA can also be used in refrigerating systems with fluorinated refrigerants.
When the NRVA is used in liquid lines where cold, thick oil or impurities may be present, it is recommended that the standard spring be replaced by a special spring.

Features and benefits

  • Ensures correct direction of flow
  • Valve housing made of steel
  • Available for 40 bar / 580 psig working pressure
  • Large range of flanges with connection dimensions in accordance with standards: DIN, ANSI, SOC, SA and FPT
  • Fitted with damping piston that makes the valves suitable for installation in lines where pulsation can occur, e.g. in the discharge line from the compressor