CCV-product-category

CCV

Magnetic type check valves are designed for installation in commercial refrigerating systems and in residential or industrial air conditioning plants. They are used to control the unidirectional flow of refrigerant to prevent backflow; the magnetic actuator guarantees a high reliability standard.

Features and benefits

  • Ensure the correct flow direction
  • Hermetic construction design, is applicable for flammable refrigerants
  • Magnetic closure element for high reliability standard
  • Low pressure drop during operation
  • 100% copper connections for easier soldering
  • Can be installed in any position and direction in the system
  • Declaration according to PED Directive 2014//68/EU
  • UL 207 approval for all models