MPHE HDW44-C-product-category

MPHE HDW44-C

HDW44-C is double wall heat exchanger designed for application as condenser or desuperheater where the flow mediums are not allowed to mix. The double wall heat exchanger prevents primary media to be mixed with the secondary media if there is an internal leak in the unit. 40% charge compared with a traditional BPHE. The ideal solution to meet the world`s climate and energy spirations.

Features and benefits

  • Minimal hold up volume: Less refrigerant charge
  • High heat transfer: For a more efficient system where heat exchanger is implemented
  • Reduced CO₂ footprint: Environmentally friendly with high heat transfer and minimal refrigerant charge