MPHE H30-product-category

MPHE H30

The H30 are condensers optimized for R410A in high efficiency residential heat pumps and semi plug-in systems with capacities between 2-25 kW. The H30-C is the ideal choice in heat pump designs where space is limited, and high efficiency is required. The H30-CW is the ideal solution for semi plugin systems where extrimly low hold up volume is required. The H30 family are designed to work efficiently with close temperature approaches to meet emands for higher COPs systems . The low hold-up volume reduces the refrigerant charge and offers valuable savings.

Features and benefits

  • Minimal refrigerant hold-up volume: Lessrefrigerant charge
  • High heat transfer: For a more efficient waterloop systems and heat pumps
  • Smaller footprint: Enabling more compactheat pumps
  • Reduced CO2 footprint: Environmentallyfriendly with high heat transfer and minimalrefrigerant charge