XGE-product-category

XGE

In accordance with regulation (EU) 2019/1020 on market surveillance and compliance of products, and other applicable EU product safety legislation, the following information is provided:

All XGE products distributed by Danfoss are manufactured by SAGINOMIYA SEISAKUSHO, INC., headquartered in Japan.

The importer responsible for placing these products on the European Union market is SAGINOMIYA EUROPE Sp. z o.o., registered in Poland.

These products are branded with either the SAGINOMIYA trademark or the DANFOSS SAGINOMIYA trademark.


Product Description
Fan speed controller XGE stabilizes condensing pressure by changing condenser’s fan speed. The controller reduces fan noise and saves energy in low ambient conditions.
Widespread usage in refrigeration and air conditioning units.
Extensive performance testing under different conditions and strict quality control procedures ensure trouble free operation for many years. Compact size, reduced weight and high degree of protection means that it can be mounted directly on refrigeration lines. Panel mounting also possible.
Easy adjusting made by the turn of a setting screw situated on the top surface. Specially designed heat dissipation radiator ensures no overheating and extended lifetime.
XGE-*SE for use with EC fan motors.

ATEX certified version of XGE available.

Features and benefits

  • Wide regulating range
  • Compact design
  • Male or female pressure connection
  • Easy setting and adjusting
  • Simple and easy electrical connection
  • Cut off type or Minimum speed type
  • Fitted with an electro-magnetic suppression filter