EKC 302D-product-category

EKC 302D

The EKC 302D is a temperature controller designed for small refrigeration systems, such as refrigeration appliances or cold rooms. It is part of the Danfoss Cooling Solutions product line, specifically within the Electronic Controllers and Services segment. The controller is capable of receiving signals from one or two temperature sensors, which can be placed in various positions relative to the evaporator to optimize control based on the specific application.

Features and benefits

  • Precision Temperature Management
  • Efficient Defrost Solutions
  • Versatile Relay Outputs for Multiple Functions
  • Advanced Data Communication Capabilities
  • User-Friendly External Display Options
  • Flexible Digital Input Functions
  • Specialized Functions for Enhanced Control