EKC 223 / EKC 224-product-category

EKC 223 / EKC 224

EKC 223/224 are multipurpose refrigeration controllers designed to fulfill today’s requirement of food retail refrigeration applications. This controller is suitable for high, medium, and low temperature cabinets and cold rooms with natural, electrical, or hot gas defrost.

Features and benefits

  • Temperature Control and Measurement
  • User-Friendly Interface and Operation
  • Energy Efficiency and Smart Management
  • Versatility and Multiple Applications
  • Compressor and Load Control
  • Alarm and Monitoring Systems
  • Network Integration and Connectivity
  • Accurate and Precise Measurements
  • System Overview and Interface Ports