EKC 202D1-product-category

EKC 202D1

The EKC 202D1 is a versatile electronic controller designed for temperature control in refrigeration applications. It integrates multiple refrigeration-technical functions, allowing it to replace a collection of thermostats and timers. This controller is suitable for various applications, providing easy setup and operation.

Features and benefits

  • Versatile Application and Integration
  • User-Friendly Interface and Setup
  • Advanced Communication Options
  • Comprehensive Control Functions
  • Enhanced Sensor and Adaptive Control
  • Reliability and Continuous Operation