EKC 202C-MS-product-category

EKC 202C-MS

The EKC 202C-MS is an advanced electronic controller designed by Danfoss for precise temperature regulation in refrigeration applications. This controller is part of the EKC 202 series, which is well-regarded for its reliability and comprehensive feature set. Specifically tailored for use with refrigeration appliances that utilize thermostatic expansion valves (TXV), the EKC 202C-MS integrates essential refrigeration functions, including defrost on demand, which enhances system efficiency.

Features and benefits

  • Comprehensive Control and Integration
  • Versatile Output and Input Management
  • Power and Connectivity Options
  • User-Friendly Interface and Programming
  • Sensor and Monitoring Capabilities
  • Environmental and Durability Standards
  • Electrical and Connection Specifications