AK-CC 250A-product-category

AK-CC 250A

The AK-CC 250A is a versatile controller designed for temperature control in refrigeration applications. It integrates multiple refrigeration-technical functions, allowing it to replace a collection of thermostats and timers. This controller is suitable for various applications, including the control of two compressors, hot gas defrost systems, and more. It features fixed MODBUS data communication, quick setup, and multiple digital inputs for various functions.

Features and benefits

  • Versatile Control Capabilities
  • User-Friendly and Quick Setup
  • Advanced Communication and Monitoring
  • Sensor and Input Flexibility
  • Relay and Output Control
  • Operational Efficiency
  • Defrost and Sensor Placement