AK-CC 240-product-category

AK-CC 240

The AK-CC 240 is a refrigeration appliance control unit designed for temperature regulation in various refrigeration applications. It is part of the Danfoss Cooling Solutions product line, specifically within the Electronic Controllers and Services segment. This controller is optimized for use with thermostatic expansion valves (TXV) and is equipped with multiple adaptive defrost methods to ensure high system efficiency and optimal performance.

Features and benefits

  • Precision Temperature Control
  • Seamless Communication
  • Smart Adaptive Defrost
  • Versatile Defrost Methods
  • Energy-Saving Day/Night Mode
  • Full Adaptive Mode
  • Optimized Energy Consumption
  • Flexible Defrost Control