EKF 1A / EKF 2A-product-category

EKF 1A / EKF 2A

Stepper Valve Driver EKF series is for use where stepper valves must be accurately controlled typically in commercial air conditioning, heat pumps, commercial refrigeration and food retail applications.

Features and benefits

  • Support both Bipolar and Unipolar stepper motor valves
  • Driven by analog input signal, plug and play
  • Fast installation and setup
  • Lost step prevention
  • Open circuit detection
  • LED indication for valve movement and alarm/warnings
  • On board DIP switch for quick selection
  • 4 pole terminal block and JST-XHP 5 pin connections
  • Phoenix connector terminals and Digital output for alarm signal
  • 1 and 2 valve driver version available