EIM 336-product-category

EIM 336

The EIM 336 is a superheat controller that can be used to control the opening degree of a valve based on the superheat of the evaporator. This is applicable in applications such as air conditioning, heat pumps and refrigeration.
An alternative option is to use the controller in manual mode via modbus communication and use it as a valve driver by setting the valve opening degree manually.

Features and benefits

  • Minimum Stable Superheat search regulation (MSS)
  • Maximum Operating Pressure function (MOP)
  • Defrost
  • Compressor protection functions
  • Evaporator temperature (Te) control for dehumidifying
  • Valve driver via Modbus Communication
  • Loss Of Charge indication (LOC)
  • The evaporator is charged optimally even when there are large variations in load and suction pressure
  • The superheat control can save energy by ensuring optimum utilization of the evaporator
  • The superheat is controlled to the lowest stable value and It controls EEV in microsteps providing a smooth superheat curve and less noise.