AK-PC 420-product-category

AK-PC 420

The AK-PC 420 is a sophisticated capacity controller designed for dry coolers. It offers advanced functionalities to optimize the performance and efficiency of cooling systems. This controller is equipped with multiple features that ensure precise regulation and control, making it an ideal choice for various cooling applications.

Features and benefits

  • Efficient Heat Recovery
  • Advanced Fan Control
  • Optimized Condenser Pressure
  • Versatile Valve Control
  • Seamless External Communication
  • Effective Pump Control
  • Energy-Saving Night Setback
  • Proactive Error Monitoring
  • Safety monitoring of fans
  • Monitoring of flow switch