AK-PC 351-product-category

AK-PC 351

The AK-PC 351 is a pack controller designed for managing compressor and condenser systems. It offers a range of features to ensure optimal performance and safety in refrigeration applications. The controller is equipped with multiple inputs and outputs, allowing for precise control and monitoring of various parameters. It supports MODBUS communication, making it compatible with other systems and devices. The AK-PC 351 is designed for easy installation and operation, with a user-friendly interface and robust construction.

Features and benefits

  • Safety with low pressure protection
  • Comprehensive compressor safeguards
  • Efficient condenser management
  • Advanced temperature monitoring
  • Maximize energy savings with heat recovery
  • Smart load management
  • Alerts with built-in buzzer
  • Optimize performance with P0 optimization
  • High pressure and discharge gas temperature safety
  • User-friendly interface with built-in LCD display