Optyma ™ Slim Pack-product-category

Optyma ™ Slim Pack

Optyma™ Slim Pack is a packaged outdoor condensing unit designed for commercial refrigerations applications especially cold rooms and display cabinets where compact size, energy efficiency, low sound level, and simple installation matter. It's designed cost-effective and reliable solution for positive and negative refrigeration for restaurants, butcheries bakeries, fishmonger's or beverage coolers with versions that support multi-refrigerant, A1 or A2L-ready operation.
This category is relevant for applications where installers need a practical packaged unit with a small footprint and straightforward handling with all evaporating devices as pulsation, thermostatics or stepper valves.

Features and benefits

  • Compact and cost-effective packaged condensing-unit design
  • Simple, efficient, and low sound level operation
  • Fast and safe installation with easy maintenance access
  • Optimized footprint for floor and wall mounting
  • Available in standard and multi-refrigerant versions
  • A2L-ready versions support ultra-low-GWP refrigerants such as R1234yf, R454C, and R455A
  • Standard low-GWP versions support refrigerants such as R448A, R449A, and R513A
  • Available for low back pressure and medium back pressure refrigeration applications
  • Liquid injection technology is available on selected low-temperature models for more precise temperature control and an extended operating envelope
  • Compact, light, and reliable solution for packaged refrigeration installations

Product types shown: 1