NTZ-product-category

NTZ

NTZ compressors optimize ultra-low-temperature refrigeration. Danfoss guarantees stability and long service life for vital cooling.

Features and benefits

  • Specifically designed for low evaporating temperature applications, replacing the former LTZ range.
  • Engineered as a true low temperature compressor, optimized with R404A at -35°C, with an extended evaporating temperature range from -45°C up to -10°C.
  • Can be operated at a return gas temperature (suction gas temperature) of 20°C even at low evaporating temperatures.
  • A liquid injection system is not required, simplifying installation and operation.
  • Built with high-quality and precision components to ensure long product life and reliable performance.
  • Large internal free volume helps to reduce the risk of liquid hammering, protecting the compressor from potential damage.
  • The electrical motor is fully suction gas cooled, eliminating the need for additional body cooling.
  • Allows the compressor to be insulated with an acoustic hood for extra low sound characteristics when required by installation needs.